(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cast Iron D-Type 5K/10K Damper (Lever)

Cast Iron D-Type 5K/10K Damper (Lever)

Cast iron D-type 5K/10K damper

[Features] ・For high temperature fluid control

PDF

Part Number

Configured Part Number is shown.

10D-100A

 
Part Number
10D-100A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

38 Days or more

Loading...

  1. 1

Basic Information

Types of Valve Butterfly Valves Body Material Cast Iron Applicable Fluids Water
Nominal Pressure 5K/10K Supply Side, Connection Type Wafer Supply Side, Nominal Designation of Pipe Flange 4B(100A)
Control Side Connection Types Wafer Control Side Nominal The Pipe Flange 4B(100A) Handle Shape Lever
Sheet No Operating Temperature Range(℃) 0::230 Operation Mode Manual

Please check the type/dimensions/specifications of the part 10D-100A in the Cast Iron D-Type 5K/10K Damper (Lever) series.

Additional Products in this Category

Tech Support