(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ductile Iron DJ (SCS13A/NBR) 5K/10K Butterfly Valve (Lever)

Ductile Iron DJ (SCS13A/NBR) 5K/10K Butterfly Valve (Lever)
  • Volume Discount

[Features]
· Ductile iron 5K/10K butterfly valve

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10DJU-50A
10DJU-65A
10DJU-80A
10DJU-100A
10DJU-125A
10DJU-150A
G-10DJU-50A
G-10DJU-65A
G-10DJU-80A
G-10DJU-100A
G-10DJU-125A
G-10DJU-200A
G-10DJU-250A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Pipe Flange Control Side Nominal The Pipe Flange Handle Shape
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)Lever
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)Lever
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)Lever
1 Piece(s)Available

11 Days or more

4B(100A)4B(100A)Lever
1 Piece(s)Available

11 Days or more

5B(125A)5B(125A)Lever
1 Piece(s)Available

11 Days or more

6B(150A)6B(150A)Lever
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)[Others] Lateral Gear
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)[Others] Lateral Gear
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)[Others] Lateral Gear
1 Piece(s)Available

11 Days or more

4B(100A)4B(100A)[Others] Lateral Gear
1 Piece(s)Available

11 Days or more

5B(125A)5B(125A)[Others] Lateral Gear
1 Piece(s)Available

11 Days or more

8B(200A)8B(200A)[Others] Lateral Gear
1 Piece(s)Available

11 Days or more

10B(250A)10B(250A)[Others] Lateral Gear

Loading...

  1. 1

Basic Information

Types of Valve Butterfly Valves Body Material Cast Iron Applicable Fluids Water
Nominal Pressure 5K/10K Supply Side, Connection Type Wafer Control Side Connection Types Wafer
Sheet No Operation Mode Manual

Additional Products in this Category

Tech Support