(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Light Coupling 15 Series Plug One Touch Fitting Straight

Light Coupling 15 Series Plug One Touch Fitting Straight
  • Volume Discount

A coupling joint that can be used for easy attachment and removal. PISCO light coupling 15 series plugs with one-touch fitting (straight).
· Materials: Resin, NBR.
· Connection type: One-touch fitting.
· Type: Standard.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CPP15-6B
CPP15-6W
CPP15-8B
CPP15-8W
CPP15-10B
CPP15-10W
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. (mm) D
(mm)
Appearance Color Connection Size (Effective Cross Section)
(mm2)
1 Piece(s)Available

8 Days or more

6Black11
1 Piece(s)Available

8 Days or more

6Light Gray11
1 Piece(s)Available

Same day

Stock

8Black24
1 Piece(s)Available

8 Days or more

8Light Gray24
1 Piece(s)Available

8 Days or more

10Black23
1 Piece(s)Available

15 Days or more

10Light Gray23

Loading...

  1. 1

Basic Information

Type Standard Body Material Resin Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Thread Type With One-Touch Couplings Operating Environment, Applications Standard / Industrial Machinery / Semiconductor Manufacturing Equipment Operating Temperature Range(℃) 0::60
Operating Pressure Range(MPa) 0::0.9

Additional Products in this Category

Tech Support