(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Optimal for conveying thin media such as copying paper and vinyl. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.
[Features]
· A wide range of pad sizes, pad materials, and holder shapes are available.
· The adsorption is improved and redundant adhesion is mitigated by the thinner lip, improving the adhesiveness to the media.
· Downsizes holders (A, B, and E types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Part Number
Configured Part Number is shown.
VPA20PN4J
Pad Type | For Thin Object | Pad type | Standard / Lip portion is thin / Holder Set | Mounting Method | Recessed |
---|---|---|---|---|---|
Material | Rubber-based | Rubber Group Material | Nitrile Rubber | Environment | Standard |
Color | Black | Outer Diameter d(φ) | 20 | Height L1(mm) | 7.3 |
Mounting Fitting | Fixed Type | Full length B(mm) | 32.1 | Vacuum Outlet Direction | Top |
Mount Connection Screw | M8 | Outer Diameter of Vacuum Outlet Tube(φ) | 4 | Metal parts material | Standard Specifications |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy