(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad, Sponge Small Type, VPMB, One Touch Fitting Type (Part Numbers)

Vacuum Pad, Sponge Small Type, VPMB, One Touch Fitting Type
  • Volume Discount

Vacuum pad optimal for use in work on uneven surfaces, *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· Ideal for working on uneven surfaces such as exterior wall materials, small rocks, and shells.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.

PDF

Part Number

Configured Part Number is shown.

VPMB25S4J

 
Part Number
VPMB25S4J
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Pad Type Sponge Pad type Standard / Holder Set Mounting Method Pad Screw Fixed
Material Chloroprene Rubber (sponge) Environment Standard Color Black
Outer Diameter d(φ) 25 Height L1(mm) 15.5 Mounting Fitting Fixed Type
Full length B(mm) 36.6 Vacuum Outlet Direction Horizontal Mount Connection Screw M5×0.8
Outer Diameter of Vacuum Outlet Tube(φ) 4 Fall Prevention Valve None Direct Attached Filter None
Metal parts material Standard Specifications

Please check the type/dimensions/specifications of the part VPMB25S4J in the Vacuum Pad, Sponge Small Type, VPMB, One Touch Fitting Type series.

Additional Products in this Category

Tech Support