(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Vacuum Pad Standard Type VPE

Vacuum Pad Standard Type VPE
  • Volume Discount

Thick and flat; ideal for general work

[Features]
· Containers of different shapes are available, including the general type suitable for flat work surfaces (ones that are rigid enough not to flap), the deep type suitable for round fruits (apples, etc.) and balls, and the small type suitable for small works and for use at semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

PDF

Part Number

Configured Part Number is shown.

VPE3RN

 
Part Number
VPE3RN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Pad Type General Shape Pad type Standard / Holder Set Mounting Method Insertion
Material Rubber-based Rubber Group Material Nitrile Rubber Environment Standard
Color Black Outer Diameter d(φ) 3 Height L1(mm) 4
Mounting Fitting Fixed Type Full length B(mm) 13 Vacuum Outlet Direction Top
Mount Connection Screw M3×0.5 Vacuum Outlet Screw M3×0.5 Fall Prevention Valve None
Metal parts material Standard Specifications

Please check the type/dimensions/specifications of the part VPE3RN in the Vacuum Pad Standard Type VPE series.

Additional Products in this Category

Tech Support