(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Vacuum Pad, Soft Type, VPB, One Touch Fitting Type

Vacuum Pad, Soft Type, VPB, One Touch Fitting Type
  • Volume Discount

Optimal for removing molded parts and transporting easily scratched workpieces. *CAD data is now being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The pad rubber is flexible enough to adhere plastic molded parts, leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, making it possible to save space.
· As with the conventional version, you can change the pad section without removing the holder from the equipment.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides

PDF

Part Number

Configured Part Number is shown.

VPB10LFS6J

 
Part Number
VPB10LFS6J
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Pad Type Soft Pad type Standard / Holder Set Mounting Method Recessed
Material Rubber-based Rubber Group Material Fluorosilicone rubber Environment Standard
Color Salmon Pink Outer Diameter d(φ) 10 Height L1(mm) 14
Mounting Fitting Fixed Type Full length B(mm) 44.1 Vacuum Outlet Direction Horizontal
Mount Connection Screw M6×1 Outer Diameter of Vacuum Outlet Tube(φ) 6 Fall Prevention Valve None
Direct Attached Filter None Metal parts material Standard Specifications

Additional Products in this Category

Tech Support