(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Long Stroke Slip Resistance Type VPD One-Touch Fitting with Cover (Part Numbers)

Long Stroke Slip Resistance Type VPD One-Touch Fitting with Cover
  • Volume Discount

*CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The vacuum pad can adhere to the material even if the distance between them varies.
· A wide range of pad sizes, pad materials, and holder shapes are available.

Part Number

Configured Part Number is shown.

Part Number
VPD10KNH6J
VPD30KNH6J
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Full length B
(mm)
1 Piece(s)Available

8 Days or more

1084.0~7.158.1
1 Piece(s)Available

8 Days or more

30127.0~12.662.1

Loading...

  1. 1

Basic Information

Pad Type Stoppers Pad type Standard / With Oil Groove / Holder Set Mounting Method Pad Screw Fixed
Material Rubber-based Rubber Group Material Oil Resistant NBR Environment Standard / Oil Resistant
Color Black Mounting Fitting Spring Type Stroke(mm) 6
Vacuum Outlet Direction Horizontal Mount Connection Screw M14 Outer Diameter of Vacuum Outlet Tube(φ) 6
Fall Prevention Valve None Direct Attached Filter None

Additional Products in this Category

Tech Support