(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Check Valve Union Straight

Check Valve Union Straight
  • Volume Discount

•Main Body Shape : Union Straight
•Body Material : Aluminum
For complete product overview and details on Check Valve Union Straight see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CVU4-4
CVU6-6
CVU8-8
CVU10-10
CVU12-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Effective Sectional Area
(㎜2)
Effective Sectional Area [Category]
(㎜2)
Applicable Tube Diameter
(φ)
1 Piece(s)Available

8 Days or more

2.75 or Less4
1 Piece(s)Available

8 Days or more

6~106
1 Piece(s)Available

8 Days or more

13.5~158
1 Piece(s)Available

8 Days or more

32~4010
1 Piece(s)Available

8 Days or more

46~5012

Loading...

  1. 1

Basic Information

Type Standard Shape Union Straight Body Material Aluminum
Seal Material NBR Input Side, Port Type P One-Touch Couplings Output Side, Port Type A One-Touch Couplings
Operating Pressure Range(MPa) 0::0.9 No oil treatment Turbine Oil Application

Additional Products in this Category

Tech Support