(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Anti-Static, UE Series

Part Number

Configured Part Number is shown.

 
Part Number
UE0320-20-B
UE0320-100-B
UE0425-20-B
UE0425-100-B
UE0640-20-B
UE0640-100-B
UE0850-20-B
UE0850-100-B
UE1065-20-B
UE1065-100-B
UE1280-20-B
UE1280-100-B
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] O.D. D
(Ø)
I.D. [Distinction] I.D. d
(Ø)
Minimum Bending Radius
(mm)
Length M
(m)
1 Piece(s)Available

15 Days or more

~33~22820
1 Piece(s)Available

15 Days or more

~33~228100
1 Piece(s)Available

15 Days or more

~44~32.51020
1 Piece(s)Available

8 Days or more

~44~32.510100
1 Piece(s)Available

8 Days or more

~66~441520
1 Piece(s)Available

8 Days or more

~66~4415100
1 Piece(s)Available

8 Days or more

~88~551520
1 Piece(s)Available

15 Days or more

~88~5515100
1 Piece(s)Available

8 Days or more

~1010~76.52020
1 Piece(s)Available

8 Days or more

~1010~76.520100
1 Piece(s)Available

8 Days or more

~1512~883020
1 Piece(s)Available

15 Days or more

~1512~8830100

Loading...

  1. 1

Basic Information

Type Straight Material Urethane Color Black
Applicable Fluid Air Number of Bores(per piece) 1 Material, Urethane Conductive Polyurethane
Operating Environment Standard / Antistatic Operating Temperature Range (when using air)(℃) -15::40 Operating Pressure Range (With Air)(MPa) 0::0.6
Vacuum Operating Level(kPa) -100

Additional Products in this Category

Tech Support