(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The friction coefficient of the tube material is low, with scraping in the guide device and cable and hose protection, in order to prevent damage.
[Features]
•Excellent flexibility, ideal for compact piping requiring a small bending radius.
•Friction coefficient is 1/3rd of the polyurethane tube (UB).
•Tube available in a wide range of colors.
•Cut marks are displayed at intervals of 500 mm, which is useful when cutting the tube.
Loading...
Type | Straight | Material | Urethane | Applicable Fluid | Air |
---|---|---|---|---|---|
Number of Bores(per piece) | 1 | Material, Urethane | Polyurethane | Operating Environment | Standard |
Operating Temperature Range (when using air)(℃) | -15::60 | Operating Pressure Range (With Air)(MPa) | 0::0.8 | Vacuum Operating Level(kPa) | -100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy