(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Minimal Fitting, Minimal Straight

Minimal Fitting, Minimal Straight
  • Volume Discount

[Features]
· Optimally suited for vacuum plumbing equipment by to combining with vacuum pipes.
· Suitable for small equipment and space-saving piping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LC-0320-01
LC-0320-M3
LC-0320-M3C
LC-0320-M5
LC-0425-01
LC-0425-M3
LC-0425-M3C
LC-0425-M5
LC-0425-M6
LC-0535-M5
LC-0640-01
LC-0640-M3
LC-0640-M5
LC-0640-M6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Screw Types Nominal of Thread Tube I.D.
(Ø)
Package Specifications Screw Pitch
(mm)
1 Piece(s)Available

Same day

Stock

-BrassR1/82Standard Specifications-
1 Piece(s)Available

6 Days or more

-Stainless Steel or Free-Cutting SteelMM32Standard Specifications0.5
10 Piece(s)Available

10 Days or more

-Stainless Steel or Free-Cutting SteelMM32Clean Room Packaging Specifications0.5
1 Piece(s)Available

Same day

Stock

-BrassMM52Standard Specifications0.8
1 Piece(s)Available

Same day

Stock

-BrassR1/82.5Standard Specifications-
1 Piece(s)Available

8 Days or more

10Stainless Steel or Free-Cutting SteelMM32.5Standard Specifications0.5
10 Piece(s)Available

10 Days or more

-Stainless Steel or Free-Cutting SteelMM32.5Clean Room Packaging Specifications0.5
1 Piece(s)Available

Same day

Stock

10BrassMM52.5Standard Specifications0.8
1 Piece(s)Available

Same day

Stock

-BrassMM62.5Standard Specifications1
1 Piece(s)Available

6 Days or more

-BrassMM53Standard Specifications0.8
1 Piece(s)Available

6 Days or more

10BrassR1/84Standard Specifications-
1 Piece(s)Available

8 Days or more

10Stainless Steel or Free-Cutting SteelMM34Standard Specifications0.5
1 Piece(s)Available

6 Days or more

10BrassMM54Standard Specifications0.8
1 Piece(s)Available

Same day

Stock

-BrassMM64Standard Specifications1

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Minimal Straight Surface Treatment Electroless Nickel Plating

Additional Products in this Category

Tech Support