(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Minimal Fitting Nipples

Minimal Fitting Nipples
  • Volume Discount

[Features]
▪ Optimal for piping of vacuum equipment by combining with tube for vacuum.
▪ Optimal for small equipment and space-saving piping.
▪ Aup of the tightening type is available.
▪ This is a tightening type with tubes that can only be tightened manually.
▪ Clean room packaging specifications are also available as option.
▪ "Clean room packaging specifications" refers to packing the product in a clean room after purification with clean air. (equivalent to ISO Class 6).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LN-M3-M3
LN-M5-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal of Thread Screw Pitch
(mm)
1 Piece(s)Available

8 Days or more

-Stainless Steel or Free-Cutting SteelM30.5
1 Piece(s)Available

8 Days or more

10BrassM50.8

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Nipple Surface Treatment Electroless Nickel Plating
Screw Types M Package Specifications Standard Specifications

Additional Products in this Category

Tech Support