(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Compression Fittings, Spatter Resistant, Brass, NKCF Series

Connector - Straight, Compression Fittings, Spatter Resistant, Brass, NKCF Series
  • Volume Discount

A special brass is used for the metal body. Resistance to water corrosion is greatly improved. *The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Special brass is used for the metal body.
· The resistance to water corrosion is greatly improved.
· Optimally suited to the automobile industry and adjusting mold temperatures.
· A sleeve-less design. Therefore, forgetting to attach or losing sleeves will never happen again. Suitable for a wide range of various applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NKCF0425-01
NKCF0425-02
NKCF0640-01
NKCF0640-02
NKCF0640-03
NKCF0850-01
NKCF0850-02
NKCF0850-03
NKCF0860-01
NKCF0860-02
NKCF0860-03
NKCF1065-02
NKCF1065-03
NKCF1065-04
NKCF1075-02
NKCF1075-03
NKCF1075-04
NKCF1280-02
NKCF1280-03
NKCF1280-04
NKCF1290-02
NKCF1290-03
NKCF1290-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
10 Piece(s)Available

13 Days or more

1/84 mm2.5
10 Piece(s)Available

13 Days or more

1/44 mm2.5
10 Piece(s)Available

26 Days or more

1/86 mm4
10 Piece(s)Available

13 Days or more

1/46 mm4
10 Piece(s)Available

13 Days or more

3/86 mm4
10 Piece(s)Available

13 Days or more

1/88 mm5
10 Piece(s)Available

13 Days or more

1/48 mm5
10 Piece(s)Available

13 Days or more

3/88 mm5
10 Piece(s)Available

13 Days or more

1/88 mm6
10 Piece(s)Available

13 Days or more

1/48 mm6
10 Piece(s)Available

13 Days or more

3/88 mm6
10 Piece(s)Available

13 Days or more

1/410 mm6.5
10 Piece(s)Available

13 Days or more

3/810 mm6.5
10 Piece(s)Available

13 Days or more

1/210 mm6.5
10 Piece(s)Available

13 Days or more

1/410 mm7.5
10 Piece(s)Available

13 Days or more

3/810 mm7.5
10 Piece(s)Available

13 Days or more

1/210 mm7.5
10 Piece(s)Available

13 Days or more

1/412 mm8
10 Piece(s)Available

13 Days or more

3/812 mm8
10 Piece(s)Available

13 Days or more

1/212 mm8
10 Piece(s)Available

13 Days or more

1/412 mm9
10 Piece(s)Available

13 Days or more

3/812 mm9
10 Piece(s)Available

13 Days or more

1/212 mm9

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Female Straight Material Special Brass
Surface Treatment No Thread Types Rc

Additional Products in this Category

Tech Support