(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Prism Holder

Prism Holder

Click this image to zoom it.

Move the mouse over the image to zoom

  • Prism Holder
  • Prism Holder
  • Prism Holder
  • Volume Discount

[Features]
· The optical axis height is set to be in the center of the element when the element is 20 mm and unified into 25 mm from the bottom.
· The prism is fixed by moving the upper slide part.
· It can be fixed without moving the element with the upper knob.
· The lower plate of F551-20 has a M4 tap hole and the rod type can be changed by attaching a rod.
· F552-20 can be adjusted finely.
· The element is positioned with three pins

Part Number

Configured Part Number is shown.

F551-20

 

F552-20

 

F60-25

 

F60-35

Part Number
F60-25
F60-35
F551-20
F552-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTypes Height of Holder
(mm)
Applicable Size
(mm)
1 Piece(s)Available

13 Days or more

10-20Min.□5~Max.□25
1 Piece(s)Available

13 Days or more

10-20Min.□5~Max.□35
1 Piece(s)Available

8 Days or more

10Fixed Type--
1 Piece(s)Available

13 Days or more

10Fine feed type--

Loading...

  1. 1

Additional Products in this Category

Tech Support