(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With swivel plate and brake, SMT series (medium loads). (Part Numbers)

Casters - With swivel plate and brake, SMT series (medium loads).
  • Volume Discount

Casters with swivel plate and rotation brake, for medium loads. Steel material with rubber casters, Nylon, Urethane, phenol, among others. Oil resistant with load ranges from 35.01 to 750.00 daN and mounting height from 70 to 305 mm.

PDF

Part Number

Configured Part Number is shown.

STM-130VUW-3

 
Part Number
STM-130VUW-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type
1 Piece(s)Available

9 Days or more

10220.01~320.00260177[Urethane] UrethaneOil ResistanceSlotted Holes79(82)79(82)10510513038Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift13079-79, 80-80, 81-81, 82-82, 83-83AvailableS-3

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Double Stopper (Rotation + Turning) Metal Piece(Fittings etc.,) Material Steel
Load Category Medium Load

Please check the type/dimensions/specifications of the part STM-130VUW-3 in the Casters - With swivel plate and brake, SMT series (medium loads). series.

Products like this...

Part Number
STM-100VUW-3
STM-130MBCW-3
STM-130NHBW-3
STM-150NHBW-3
STM-150PSBW-3
STM-150VUNW-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type
1 Piece(s)Available

9 Days or more

10140.01~220.00170144[Urethane] UrethaneOil ResistanceSlotted Holes70(73)70(73)959510032Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift11570-70, 71-71, 72-72, 73-73AvailableS-3
1 Piece(s)Available

11 Days or more

10220.01~320.00270177[Engineering Plastics] Monomer Casting NylonOil ResistanceSlotted Holes79(82)79(82)10510513042Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift13079-79, 80-80, 81-81, 82-82, 83-83AvailableW-3
1 Piece(s)Available

11 Days or more

10220.01~320.00270177[Others] Heat Resistance Reinforced PlasticOil ResistanceSlotted Holes79(82)79(82)10510513040Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift13079-79, 80-80, 81-81, 82-82, 83-83AvailableW-3
1 Piece(s)Available

11 Days or more

10220.01~320.00300198[Others] Heat Resistance Reinforced PlasticOil ResistanceSlotted Holes87(93)87(93)12012015042Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift13087-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93AvailableW-3
1 Piece(s)Available

11 Days or more

10220.01~320.00300198[Engineering Plastics] Polyphenylene SulfideOil ResistanceSlotted Holes87(93)87(93)12012015042Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift10087-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93AvailableW-3
1 Piece(s)Available

7 Days or more

10140.01~220.00160198[Urethane] UrethaneOil ResistanceSlotted Holes87(93)87(93)12012015038Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift13087-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93AvailableW-3

Additional Products in this Category

Tech Support