(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With swivel plate, STM series (medium loads). (Part Numbers)

Casters - With swivel plate, STM series (medium loads).
  • Volume Discount

Casters with swivel plate for medium loads. Material in steel and rubber casters, Nylon, Urethane, phenol, among others. Oil resistant with load ranges from 35.01 to 750.00 daN and mounting height from 70 to 305 mm.

PDF

Part Number

Configured Part Number is shown.

STM-75VU

 
Part Number
STM-75VU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings
1 Piece(s)Available

9 Days or more

1080.01~140.00120100[Urethane] UrethaneOil ResistanceRound hole636381817532Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift68-Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Metal Piece(Fittings etc.,) Material Steel
Load Category Medium Load

Please check the type/dimensions/specifications of the part STM-75VU in the Casters - With swivel plate, STM series (medium loads). series.

Products like this...

Part Number
STM-100MBC
STM-100PH
STM-100VS
STM-100VU
STM-130MBC
STM-130NHB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings
1 Piece(s)Available

13 Days or more

10140.01~220.00180144[Engineering Plastics] Monomer Casting NylonOil ResistanceSlotted Holes70(73)70(73)959510034Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift8870-70, 71-71, 72-72, 73-73Available
1 Piece(s)Available

9 Days or more

10140.01~220.00180144PhenolOil ResistanceSlotted Holes70(73)70(73)959510032Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift8870-70, 71-71, 72-72, 73-73No
1 Piece(s)Available

13 Days or more

1080.01~140.00120144[Synthetic Rubber] RubberNoSlotted Holes70(73)70(73)959510032Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift8870-70, 71-71, 72-72, 73-73Available
1 Piece(s)Available

13 Days or more

10140.01~220.00170144[Urethane] UrethaneOil ResistanceSlotted Holes70(73)70(73)959510032Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift8870-70, 71-71, 72-72, 73-73Available
1 Piece(s)Available

13 Days or more

10220.01~320.00270177[Engineering Plastics] Monomer Casting NylonOil ResistanceSlotted Holes70(73)70(73)10510513042Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift10879-79, 80-80, 81-81, 82-82Available
1 Piece(s)Available

14 Days or more

10220.01~320.00270177[Others] Heat Resistance Reinforced PlasticOil ResistanceSlotted Holes70(73)70(73)10510513040Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift10879-79, 80-80, 81-81, 82-82Available

Additional Products in this Category

Tech Support