(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Fixed, steel, SKM series (medium loads). (Part Numbers)

Casters - Fixed, steel, SKM series (medium loads).
  • Volume Discount

Fixed steel casters for medium loads, with load ranges from 35.01 to 750.00 daN, mounting height 100 to 305 mm. Wheel materials in rubber, Urethane, Nylon and heat resistant plastic. Wide range of configurability of dimensions.

PDF

Part Number

Configured Part Number is shown.

SKM-100VU

 
Part Number
SKM-100VU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Application Combination of Slotted Hole Pitch Wheel Bearings
1 Piece(s)Available

13 Days or more

10140.01~220.00170144[Urethane] UrethaneOil ResistanceRound hole80451158010032Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift-Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Steel
Load Category Medium Load

Please check the type/dimensions/specifications of the part SKM-100VU in the Casters - Fixed, steel, SKM series (medium loads). series.

Products like this...

Part Number
SKM-100MBC
SKM-100PH
SKM-100VS
SKM-130MBC
SKM-130NHB
SKM-130VS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Application Combination of Slotted Hole Pitch Wheel Bearings
1 Piece(s)Available

13 Days or more

10140.01~220.00180144[Engineering Plastics] Monomer Casting NylonOil ResistanceRound hole80451158010034Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift-Available
1 Piece(s)Available

9 Days or more

10140.01~220.00180144PhenolOil ResistanceRound hole80451158010032Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift-No
1 Piece(s)Available

13 Days or more

1080.01~140.00120144[Synthetic Rubber] RubberNoRound hole80451158010032Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift-Available
1 Piece(s)Available

13 Days or more

10220.01~320.00270177[Engineering Plastics] Monomer Casting NylonOil ResistanceRound hole100561389013042Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift-Available
1 Piece(s)Available

9 Days or more

10220.01~320.00270177[Others] Heat Resistance Reinforced PlasticOil ResistanceRound hole100561389013040Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift-Available
1 Piece(s)Available

13 Days or more

10140.01~220.00180177[Synthetic Rubber] RubberNoRound hole100561389013038Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift-Available

Additional Products in this Category

Tech Support