(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Fixed, steel, SKM series (medium loads). (Part Numbers)

Casters - Fixed, steel, SKM series (medium loads).
  • Volume Discount

Fixed steel casters for medium loads, with load ranges from 35.01 to 750.00 daN, mounting height 100 to 305 mm. Wheel materials in rubber, Urethane, Nylon and heat resistant plastic. Wide range of configurability of dimensions.

PDF

Part Number

Configured Part Number is shown.

SKM-130VUB

 
Part Number
SKM-130VUB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Application Combination of Slotted Hole Pitch Wheel Bearings
1 Piece(s)Available

14 Days or more

10140.01~220.00160177[Urethane] UrethaneOil ResistanceRound hole100561389013038Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift-Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Steel
Load Category Medium Load

Additional Products in this Category

Tech Support