(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Swivel stop, SM series (medium loads). (Part Numbers)

Casters - Swivel stop, SM series (medium loads).
  • Volume Discount

A swivel caster with a screw-in type stopper.
[Features]
· A simple design that is consistent with all fields.
· Can select a caster fit from an extensive lineup based on application.
[Applications]
· Used extensively in fields like appliances, furniture, carts, medical equipment, etc.

PDF

Part Number

Configured Part Number is shown.

SM-125VMS-2-UNF1/2

 
Part Number
SM-125VMS-2-UNF1/2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings
1 Piece(s)Available

14 Days or more

1080.01~140.00100162[Synthetic Rubber] RubberNo[UNF1/2] M1212531Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities / Vertical lift120No

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper With Rotation Stopper Metal Piece(Fittings etc.,) Material Steel
Load Category Medium Load Stopper Type S-2

Please check the type/dimensions/specifications of the part SM-125VMS-2-UNF1/2 in the Casters - Swivel stop, SM series (medium loads). series.

Products like this...

Part Number
SM-100RLS-2-UNF1/2
SM-100TBS-2-UNF1/2
SM-100UMS-2-UNF1/2
SM-75EMS-1-UNF1/2
SM-75MMS-2-UNF1/2
SM-75NTBS-2-UNF1/2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings
1 Piece(s)Available

14 Days or more

1035.01~80.006099$99-No--25Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities88$88Yes
1 Piece(s)Available

14 Days or more

1035.01~80.0060123ElastomerNo[UNF1/2] M1210027Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift89Available
1 Piece(s)Available

14 Days or more

1035.01~80.0070123[Urethane] UrethaneOil Resistance[UNF1/2] M1210025Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift89No
1 Piece(s)Available

14 Days or more

1035.01~80.006099OthersNoM16-25Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities88Yes
1 Piece(s)Available

14 Days or more

1035.01~80.005599[Synthetic Rubber] Rubber, GrayNo[UNF1/2] M127520Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities88Available
1 Piece(s)Available

14 Days or more

1035.01~80.006099[Urethane] UrethaneOil Resistance[UNF1/2] M127525Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities88Available

Additional Products in this Category

Tech Support