(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Function: Brake
•Environment Application: Standard
•Cooling: Natural Cooling
•Operating Temperature Range (?): -10::40
•Insulation Class: B
Part Number
Configured Part Number is shown.
BMS-044-NHF
Function | Brake | Type | Non-Excitation Operation | Operating Conditions | Dry |
---|---|---|---|---|---|
Power Usage | General Purpose | Operation Method | Spring | Environment, Applications | Standard |
Rated Torque (Range)(N・m) | 0.1~30 | Rated Torque(N・m) | 4 | Cooling | Naturally Cooled |
Operating Temperature Range(℃) | -10::40 | Heat Resistant Class | B | Voltage (DC)(V) | 90 |
Non-excitation brake release lever | 1 | Option symbol | No | Mount Type | Flange Shape |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy