(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XYZ-Axis Stages - Linear Ball Guide, Stainless Steel, BSS76/BSB76 (Part Numbers)

Manual XYZ-Axis Stages - Linear Ball Guide, Stainless Steel, BSS76/BSB76
  • Volume Discount

A linear ball guide stage (XYZ-axis) that achieves "high stiffness and high accuracy."[Features]・ Achieved high stiffness and high accuracy by adopting stainless steel as the body material and gothic arch grooves in the guide part
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Part Number

Configured Part Number is shown.

BSS76-40A1

 
Part Number
BSS76-40A1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Travel (Z Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Feeding Method Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Suitable for Micrometer
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm~ ±10mm30.1~5026~4026~40Feed ScrewElectroless Nickel Plating404049±6.5±6.5±6.510.980.911.05CenterStandard-Knob Operation-

Loading...

  1. 1

Basic Information

Stage (Z) Surface Orientation Vertical Guiding Mechanism Linear Ball Table Material Stainless Steel
Through Hole (Table Center Hole) No Clamp Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part BSS76-40A1 in the Manual XYZ-Axis Stages - Linear Ball Guide, Stainless Steel, BSS76/BSB76 series.

Products like this...

Part Number
BSB76-25CR
BSB76-40A
BSB76-40AR
BSS76-40AR
BSS76-40AR1
BSS76-40C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Travel (Z Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Feeding Method Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Suitable for Micrometer
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~ ±10mm5~30~25~25Micrometer HeadLow Temperature Black Chrome Plating25259.8±3.2±3.2±3.234.13.34.9SideRight and LeftStandard--
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~ ±10mm30.1~5026~4026~40Micrometer HeadLow Temperature Black Chrome Plating404049±6.5±6.5±6.530.980.911.05CenterStandardStandard--
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~ ±10mm30.1~5026~4026~40Micrometer HeadLow Temperature Black Chrome Plating404049±6.5±6.5±6.530.980.911.05CenterRight and LeftStandard--
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm~ ±10mm30.1~5026~4026~40Micrometer HeadElectroless Nickel Plating404049±6.5±6.5±6.510.980.911.05CenterRight and LeftStandard--
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm~ ±10mm30.1~5026~4026~40Feed ScrewElectroless Nickel Plating404049±6.5±6.5±6.510.980.911.05CenterRight and Left-Knob Operation-
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm~ ±10mm30.1~5026~4026~40Micrometer HeadElectroless Nickel Plating404049±6.5±6.5±6.510.980.911.05SideStandardStandard-Down

Additional Products in this Category

Tech Support