(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Dovetail, Feed Screw, Short Lead, B08/BDBXS/BDBXR (Part Numbers)

Manual X-Axis Stages - Dovetail, Feed Screw, Short Lead, B08/BDBXS/BDBXR
  • Volume Discount

A feed screw type dovetail stage (X-axis) with a wide range of sizes and strokes.

[Features]
・ It is composed of a nut and a feed screw on the main body side, and fine adjustment is possible compared to a rack and a pinion
・ The feed method can be selected from the knob type or the hex key operation type
・ The hex key operation type is space-saving and effective in preventing erroneous operation

[Applications]
・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.

PDF

Part Number

Configured Part Number is shown.

BDBXS-40

 
Part Number
BDBXS-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Reversed Feed method (feed screw type) Feed method (with vernier scale)
1 Piece(s)Available

11 Days or more

105~3026~4026~4015.1~20BrassBlack Oxide Coating404029.4±51850StandardHex wrench operation-

Loading...

  1. 1

Basic Information

Travel (Range) ~ ±10mm Feeding Method Feed Screw Guiding Mechanism Dovetail Slide
Type X-Axis Stages Table Straightness(µm) 30 Feed Knob Position Center
Clamp Standard Through Hole No Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part BDBXS-40 in the Manual X-Axis Stages - Dovetail, Feed Screw, Short Lead, B08/BDBXS/BDBXR series.

Products like this...

Part Number
B08-11
B08-111
B08-111R
B08-11R
B08-1R
BDBXS-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Reversed Feed method (feed screw type) Feed method (with vernier scale)
1 Piece(s)Available

8 Days or more

105~3026~4026~401~15BrassBlack Oxide Coating404029.4±71540StandardKnob OperationWith Vernier Scale
1 Piece(s)Available

10 Days or more

1030.1~5041~6041~6015.1~20BrassBlack Oxide Coating606039.2±91740StandardKnob OperationWith Vernier Scale
1 Piece(s)Available

8 Days or more

1030.1~5041~6041~6015.1~20BrassBlack Oxide Coating606039.2±91740Right and LeftKnob OperationWith Vernier Scale
1 Piece(s)Available

8 Days or more

105~3026~4026~401~15BrassBlack Oxide Coating404029.4±71540Right and LeftKnob OperationWith Vernier Scale
1 Piece(s)Available

8 Days or more

105~30~25~251~15BrassBlack Oxide Coating252529.4±51540Right and LeftKnob OperationWith Vernier Scale
1 Piece(s)Available

8 Days or more

1030.1~5041~6041~6020.1~25BrassBlack Oxide Coating606039.2±72150StandardHex wrench operation-

Additional Products in this Category

Tech Support