(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A dovetail stage (XYZ-axis) that integrates the feed screw and a rack and a pinion.[Features]・ Space saving because the XYZ-axis are integrated structure
・ The XY-axis is a feed screw, the Z-axis is a rack and pinion system
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Part Number
Configured Part Number is shown.
B09-47R
Part Number |
---|
B09-47R |
Loading...
Stage (Z) Surface Orientation | Horizontal | Travel (X Distance) Range(mm) | ~ ±10mm | Travel (Y Distance) Range(mm) | ~ ±10mm |
---|---|---|---|---|---|
Load Capacity (Range)(N) | 5~30 | Feeding Method | Rack & Pinion feed screw complex type | Guiding Mechanism | Dovetail Slide |
Table Material | Brass | Table Surface Treatment | Black Oxide Coating | Through Hole (Table Center Hole) | No |
Clamp | Standard | Feed method (feed screw type) | Knob Operation | Feed method (with vernier scale) | With Vernier Scale |
Please check the type/dimensions/specifications of the part B09-47R in the Manual XYZ-Axis Stages - Dovetail, Rack and Pinion, Feed Screw Composite Type, B09 series.
Part Number |
---|
B09-27 |
B09-37 |
B09-47 |
B09-47L |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy