(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XYZ-Axis Stages - Cross Roller Guide, Low Profile, Horizontal Z-Axis, B72 (Part Numbers)

Manual XYZ-Axis Stages - Cross Roller Guide, Low Profile, Horizontal Z-Axis, B72
  • Volume Discount

A low profile, light weight, high accuracy cross roller guide type stage with a horizontal Z-axis (XYZ-axis).[Features]・ Aluminum is used as the main material, making it lightweight
・ High rigidity, low friction, excellent minute feeding and high accuracy
・ The XY-axis has an integrated XY structure to reduce the height
・ The Z-axis is the horizontal plane Z that moves up and down the plane
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

B72-80C

 
Part Number
B72-80C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height (H) (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed
1 Piece(s)Available

8 Days or more

10±10~30mm±10~30mm61~9061~9070.1~80808027.4±12.5±12.5±5770.350.190.66SideStandard

Loading...

  1. 1

Basic Information

Stage (Z) Surface Orientation Horizontal Travel (Z Distance) Range(mm) ~ ±10mm Load Capacity (Range)(N) 5~30
Feeding Method Micrometer Head Guiding Mechanism Cross Roller Table Material Aluminum
Table Surface Treatment Black Anodize Through Hole (Table Center Hole) No Clamp Standard
Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part B72-80C in the Manual XYZ-Axis Stages - Cross Roller Guide, Low Profile, Horizontal Z-Axis, B72 series.

Products like this...

Part Number
B72-40AR
B72-40C
B72-40CR
B72-60A
B72-60AR
B72-80CR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height (H) (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm26~4026~4060.1~7040407.8±6.5±6.5±3622.21.472.6CenterRight and Left
1 Piece(s)Available

8 Days or more

10~ ±10mm~ ±10mm26~4026~4060.1~7040407.8±6.5±6.5±3622.21.472.6SideStandard
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm26~4026~4060.1~7040407.8±6.5±6.5±3622.21.472.6SideRight and Left
1 Piece(s)Available

8 Days or more

10~ ±10mm~ ±10mm41~6041~6060.1~70606019.6±6.5±6.5±3620.910.341.16CenterStandard
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm41~6041~6060.1~70606019.6±6.5±6.5±3620.910.341.16CenterRight and Left
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm61~9061~9070.1~80808027.4±12.5±12.5±5770.350.190.66SideRight and Left

Additional Products in this Category

Tech Support