(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XYZ-Axis Stages - Cross Roller Guide, Horizontal Z-Axis, B76 (Part Numbers)

Manual XYZ-Axis Stages - Cross Roller Guide, Horizontal Z-Axis, B76
  • Volume Discount

A light weight, high accuracy cross roller guide type stage with a horizontal Z-axis (XYZ-axis).[Features]・ Aluminum is used as the main material, making it lightweight
・ High rigidity, low friction, excellent minute feeding and high accuracy
・ The Z-axis is the horizontal plane Z that moves up and down the plane
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

B76-60AR

 
Part Number
B76-60AR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height (H) (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm5~3041~6041~6070.1~80606019.6±6.5±6.5±3800.910.431.2CenterRight and Left

Loading...

  1. 1

Basic Information

Stage (Z) Surface Orientation Horizontal Travel (Z Distance) Range(mm) ~ ±10mm Feeding Method Micrometer Head
Guiding Mechanism Cross Roller Table Material Aluminum Table Surface Treatment Black Anodize
Through Hole (Table Center Hole) No Clamp Standard Feed method (micrometer type) Standard
Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part B76-60AR in the Manual XYZ-Axis Stages - Cross Roller Guide, Horizontal Z-Axis, B76 series.

Products like this...

Part Number
B76-25CR
B76-40A
B76-40AR
B76-60C
B76-60CR
B76-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height (H) (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm1~4.9~25~2560.1~7025254.9±3.2±3.2±2658.918.077.33SideRight and Left
1 Piece(s)Available

8 Days or more

10~ ±10mm~ ±10mm5~3026~4026~4070.1~8040409.8±6.5±6.5±3802.291.812.62CenterStandard
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm5~3026~4026~4070.1~8040409.8±6.5±6.5±3802.291.812.62CenterRight and Left
1 Piece(s)Available

8 Days or more

10~ ±10mm~ ±10mm5~3041~6041~6070.1~80606019.6±6.5±6.5±3800.910.431.2SideStandard
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm5~3041~6041~6070.1~80606019.6±6.5±6.5±3800.910.431.2SideRight and Left
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm5~3061~9061~9080.1~100808029.4±12.5±12.5±5950.310.160.64CenterStandard

Additional Products in this Category

Tech Support