(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A light weight, high accuracy cross roller guide type stage with a horizontal Z-axis (XYZ-axis).[Features]・ Aluminum is used as the main material, making it lightweight
・ High rigidity, low friction, excellent minute feeding and high accuracy
・ The Z-axis is the horizontal plane Z that moves up and down the plane
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Part Number
Configured Part Number is shown.
B76-25C
Part Number |
---|
B76-25C |
Loading...
Stage (Z) Surface Orientation | Horizontal | Travel (Z Distance) Range(mm) | ~ ±10mm | Feeding Method | Micrometer Head |
---|---|---|---|---|---|
Guiding Mechanism | Cross Roller | Table Material | Aluminum | Table Surface Treatment | Black Anodize |
Through Hole (Table Center Hole) | No | Clamp | Standard | Feed method (micrometer type) | Standard |
Feed pitch(mm) | 0.5mm |
Please check the type/dimensions/specifications of the part B76-25C in the Manual XYZ-Axis Stages - Cross Roller Guide, Horizontal Z-Axis, B76 series.
Part Number |
---|
B76-25A |
B76-25AR |
B76-25CR |
B76-40A |
B76-40AR |
B76-40C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy