(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A rack and pinion type stage (X-axis) that is ideal for making quick and large movements.
[Features]
・ It consists of a rack rail and a pinion gear, and can be moved greatly with 1 rotation of the handle
・ Ideal for easy alignment and evacuation
・ B05 adopts the original clamp and can be clamped with a single-action
・ With a vernier scale (0.1 mm)
[Applications]
・ Adjustment of cameras, microscopes, sensors and optical components.
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.
Part Number
Configured Part Number is shown.
B05-11BM
Part Number |
---|
B05-11BM |
Loading...
Feeding Method | Rack & Pinion | Guiding Mechanism | Dovetail Slide | Type | X-Axis Stages |
---|---|---|---|---|---|
Feed Knob Position | Side | Clamp | Standard | Reversed | Standard |
Through Hole | No | Feed method (with vernier scale) | With Vernier Scale |
Please check the type/dimensions/specifications of the part B05-11BM in the Manual X-Axis Stages - Dovetail, Rack and Pinion, B05/B06 series.
Part Number |
---|
B05-01 |
B05-11NHM |
B05-1NH |
B05-1NHM |
B06-11 |
B06-11BM |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy