(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High accuracy and smooth operation goniometer stage that uses a crossed roller guide and a worm gear feed mechanism.Ideal for frequent operations.
[Features]・ High accuracy
High accuracy of rotation center runout accuracy of 0.01 mm or less
· Wide variations
Vernier scale (minimum reading 0.1°) is attached to the side, and the clamp position can be selected from L and R according to the installation location
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Part Number
Configured Part Number is shown.
B56-60USR
Part Number |
---|
B56-60USR |
Loading...
Travel (Range)(mm) | ~ ±10 | Feeding Method | Worm Gear | Guiding Mechanism | Cross Roller |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Feed Knob Position | Side | Clamp | Standard |
Number of Goniometer Axes | 1-Axis |
Please check the type/dimensions/specifications of the part B56-60USR in the Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Worm Gear, B56 series.
Part Number |
---|
B56-50UR |
B56-50W |
B56-50WR |
B56-60W |
B56-70L |
B56-70LR |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy