(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A "high accuracy long stroke" cross and roller guide stage (X-axis).
[Features]
· Long stroke from stage size 25 × 25 mm and 60 × 60 mm
・ For B12-25, the differential micrometer is selectable
・ B12-60 can be positioned with the coarse adjustment knob, and fine adjustment can be done with the micrometer.
[Application]
· Precision adjustment of cameras, microscopes, sensors, and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.
Part Number
Configured Part Number is shown.
B12-25BR
Part Number |
---|
B12-25BR |
Loading...
Feeding Method | Micrometer Head | Guiding Mechanism | Cross Roller | Table Material | Aluminum |
---|---|---|---|---|---|
Table Surface Treatment | Black Anodize | Type | X-Axis Stages | Table Straightness(µm) | 3 |
Table Parallelism(µm) | 30 | Feed Knob Position | Center | Clamp | Standard |
Through Hole | No |
Please check the type/dimensions/specifications of the part B12-25BR in the Manual X-Axis Stages - Cross Roller Guide, Long Stroke, B12 series.
Part Number |
---|
B12-25A |
B12-25AR |
B12-25B |
B12-60A |
B12-60B |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy