(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating, BSS/BSL (Part Numbers)

Manual X-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating, BSS/BSL

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A linear ball guide stage (X-axis) that achieves "low profile and high stiffness."

[Features]
・ High accuracy: A stage that has a high degree of movement accuracy and stage parallelism between the over and underside by processing the guide directly on the housing
・ Low profile: Low profile structure with the integrated guide structure
・ Size: BSS series comes in 25 × 25 / 40 × 40 / 50 × 50 / 60 × 60 / 70 × 70 / 80 × 80 mm, and BSL (Long-stroke specification) comes in 40 × 80 / 60 × 120 mm
・ Low price: Achieved cost reduction with the manufacturer's original production method

[A wide range of feed options]
・ For finer positioning: Differential micrometer (minimum reading 0.5 μm), digimatic micrometer (Minimum display: 1 μm)
・ For changing feed pitch and reducing costs: Feed screw, knob (Selectable from P = 0.25/0.5/1.0)
・ For preventing erroneous operations and saving space: Feed screw, hex key (Selectable from P = 0.25/0.5)

[A wide range of clamp options]
・ For reducing the gap when clamping: Disc clamp
・ For improving holding power: Opposing clamp
・ For operating/fixing from one direction: Operating side clamp

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Part Number

Configured Part Number is shown.

BSS16-70CZR5

 
Part Number
BSS16-70CZR5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications
1 Piece(s)Available

11 Days or more

10~ ±10mm100.1 or More61~9061~9015.1~20Micrometer Head7070225.4±6.5181150.060.050.03SideDiscRelative PositionStandard-0.5mmStandard Grease

Loading...

  1. 1

Basic Information

Guiding Mechanism Linear Ball Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating
Type X-Axis Stages Through Hole No

Please check the type/dimensions/specifications of the part BSS16-70CZR5 in the Manual X-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating, BSS/BSL series.

Products like this...

Part Number
BSL16-4025ARGP
BSL16-4025C
BSL16-4025CGP
BSS16-70CZR5-J
BSS16-70CZR5-L
BSS16-70CZRFH
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications
1 Piece(s)Available

11 Days or more

10±10~30mm100.1 or More61~9026~4015.1~20Feed Screw8040147±12.5163200.150.130.25CenterStandardRight and Left-Knob Operation1mm-
1 Piece(s)Available

11 Days or more

10±10~30mm100.1 or More61~9026~4015.1~20Micrometer Head8040147±12.5163200.150.130.25SideStandardStandardStandard-0.5mm-
1 Piece(s)Available

11 Days or more

10±10~30mm100.1 or More61~9026~4015.1~20Feed Screw8040147±12.5163200.150.130.25SideStandardStandard-Knob Operation1mm-
1 Piece(s)Available

11 Days or more

10~ ±10mm100.1 or More61~9061~9015.1~20Micrometer Head7070225.4±6.5181150.060.050.03SideDiscRelative PositionStandard-0.5mmClean Grease:AFF
1 Piece(s)Available

11 Days or more

10~ ±10mm100.1 or More61~9061~9015.1~20Micrometer Head7070225.4±6.5181150.060.050.03SideDiscRelative PositionStandard-0.5mmVacuum Grease:Fomblin
1 Piece(s)Available

11 Days or more

10~ ±10mm100.1 or More61~9061~9015.1~20Feed Screw7070225.4±6.5181150.060.050.03SideStandardRelative Position-Hex wrench operation0.25mmStandard Grease

Additional Products in this Category

Tech Support