(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XYZ-Axis Stages - Linear Ball Guide, Stainless Steel, Low Profile, Electroless Nickel Plating, BSS73 (Part Numbers)

Manual XYZ-Axis Stages - Linear Ball Guide, Stainless Steel, Low Profile, Electroless Nickel Plating, BSS73

Click this image to zoom it.

Move the mouse over the image to zoom

  • Manual XYZ-Axis Stages - Linear Ball Guide, Stainless Steel, Low Profile, Electroless Nickel Plating, BSS73
  • Manual XYZ-Axis Stages - Linear Ball Guide, Stainless Steel, Low Profile, Electroless Nickel Plating, BSS73
  • Volume Discount

A highly accurate, high rigidity linear ball guide type stage (XYZ-axis).[Features]・ Achieved high stiffness and high accuracy by adopting stainless steel as the body material and gothic arch grooves in the guide part
・ XY-axis have an integrated XY structure, reducing height
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Part Number

Configured Part Number is shown.

BSS73-60CR

 
Part Number
BSS73-60CR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Travel (Z Distance) Range
(mm)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Suitable for Micrometer
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm~ ±10mm41~6041~606060±6.5±6.5±6.50.290.240.28SideRight and LeftDown

Loading...

  1. 1

Basic Information

Stage (Z) Surface Orientation Vertical Load Capacity (Range)(N) 30.1~50 Feeding Method Micrometer Head
Guiding Mechanism Linear Ball Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating
Allowable Load(N) 49 Through Hole (Table Center Hole) No Table Straightness(µm) 3
Clamp Standard Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part BSS73-60CR in the Manual XYZ-Axis Stages - Linear Ball Guide, Stainless Steel, Low Profile, Electroless Nickel Plating, BSS73 series.

Products like this...

Part Number
BSS73-40CR
BSS73-40CU
BSS73-40CUR
BSS73-60CU
BSS73-60CUR
BSS73-70A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Travel (Z Distance) Range
(mm)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Suitable for Micrometer
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm~ ±10mm26~4026~404040±6.5±6.5±6.51.150.891.27SideRight and LeftDown
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~ ±10mm26~4026~404040±6.5±6.5±6.51.150.891.27SideStandardTop
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~ ±10mm26~4026~404040±6.5±6.5±6.51.150.891.27SideRight and LeftTop
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~ ±10mm41~6041~606060±6.5±6.5±6.50.290.240.28SideStandardTop
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~ ±10mm41~6041~606060±6.5±6.5±6.50.290.240.28SideRight and LeftTop
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm~ ±10mm61~9061~907070±6.5±6.5±6.50.170.120.18CenterStandard-

Additional Products in this Category

Tech Support