(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XYZ-Axis Stages - Cross Roller Guide,B71 (Part Numbers)

Manual XYZ-Axis Stages - Cross Roller Guide,B71
  • Volume Discount

A light weight, high accuracy cross roller guide type stage with a horizontal Z-axis (XYZ-axis).[Features]・ Aluminum is used as the main material, making it lightweight
・ High-accuracy stage with high rigidity, low friction and excellent minute feeding
・ Size and feed position can be selected as options[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.

PDF

Part Number

Configured Part Number is shown.

B71-60A

 
Part Number
B71-60A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Travel (Z Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm~ ±10mm5~3041~6041~60606019.6±6.5±6.5±6.50.30.290.31Center

Loading...

  1. 1

Basic Information

Stage (Z) Surface Orientation Vertical Feeding Method Micrometer Head Guiding Mechanism Cross Roller
Table Material Aluminum Table Surface Treatment Black Anodize Through Hole (Table Center Hole) No
Clamp Standard Reversed Standard Feed method (micrometer type) Standard
Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part B71-60A in the Manual XYZ-Axis Stages - Cross Roller Guide,B71 series.

Products like this...

Part Number
B71-25CN
B71-40A
B71-40C
B71-60C
B71-80A
B71-80C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Travel (Z Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~ ±10mm1~4.9~25~2525254.9±3.2±3.2±3.27.687.57.86Side
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~ ±10mm5~3026~4026~4040409.8±6.5±6.5±6.51.081.121.04Center
1 Piece(s)Available

8 Days or more

10~ ±10mm~ ±10mm~ ±10mm5~3026~4026~4040409.8±6.5±6.5±6.51.081.121.04Side
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~ ±10mm5~3041~6041~60606019.6±6.5±6.5±6.50.30.290.31Side
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm±10~30mm30.1~5061~9061~90808049±12.5±12.5±12.50.140.140.14Center
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm±10~30mm30.1~5061~9061~90808049±12.5±12.5±12.50.140.140.14Side

Additional Products in this Category

Tech Support