(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Comp Mount (Vibration-Proof)

Part Number

Configured Part Number is shown.

KSC-300L

 
Part Number
KSC-300L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

17 Days or more

10

Loading...

  1. 1

Basic Information

Type Mount Type Mounting Shape Type Spring Built-in Type Height Adjusting Handle Presence
Thread Portion Material Steel Thread Surface Treatment Trivalent Chromate Load Range(kN) 2.501~5.500
Allowable Load(kN) 2.94 Thread Length L1(mm) 90 Main Body Height h(mm) 62.7
Thread Nominal M(mm) 16 Properties Standard / Performance of Vibration Proofing Option With Leveling Bolt
Min Scope Load(N) 1960 Max Scope Load(N) 2940 Specifications Vibration Damping Proofing

Please check the type/dimensions/specifications of the part KSC-300L in the Comp Mount (Vibration-Proof) series.

Additional Products in this Category

Tech Support