(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gel Tape (GT-1)

Gel Tape GT-1
  • Volume Discount

Adhesive is applied on one side. Merely cut to the appropriate size for the target and apply. Different types of tape width and thickness can be selected according to applications.

PDF

Part Number

Configured Part Number is shown.

GT-1

Part Number
GT-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness
(mm)
Width
(mm)
1 Piece(s)Available

8 Days or more

10110

Loading...

  1. 1

Basic Information

Types Anti-vibration Gel Application Cushion / Sheet / Vibration Damping Proofing / Vibration Isolation / Buffer Physical Properties Standard / Durability / Ultraviolet Resistance / Heat resistant / Cold Resistance / Water Resistance / Chemical Resistance / Ozone Resistance / Impact Resilience
Types of Anti-vibration Gels Tape Materials of Vibration Proofer Silicone Chemical Resistance Distilled Water / Methanol / Hydrochloric Acid / Sodium Chloride / Sodium Hydroxide
Normal Temperature Range(℃) -40::100 Length(mm) 1,000 Color Translucent

Please check the type/dimensions/specifications of the part GT-1 in the Gel Tape series.

Products like this...

Part Number
GT-2
GT-3
GT-4
GT-5
GT-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness
(mm)
Width
(mm)
1 Piece(s)Available

8 Days or more

10120
1 Piece(s)Available

8 Days or more

10210
1 Piece(s)Available

8 Days or more

10220
1 Piece(s)Available

8 Days or more

10310
1 Piece(s)Available

8 Days or more

10320

Additional Products in this Category

Tech Support