(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vibration-Proof Pad

Vibration-Proof Pad
  • Volume Discount

This pad can be cut into any size on site. Just place it under the machinery and it exerts a vibration-resistant effect.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KH-8
KH-8CR
KH-10
KH-10CR
KH-20
KH-20CR
KHL-10-100
KHL-10-100-5M
KHL-10-150
KHL-10-150-5M
KHL-10-300
KHL-15-100
KHL-15-100-5M
KHL-15-150
KHL-15-150-5M
KHL-15-300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRubber Hardness (JIS) Rubber Material Standard Dimension
(mm)
Allowable Surface Pressure
(N/mm2)
Operating Temperature Range
(℃)
Specifications
1 Piece(s)Available

8 Days or more

1060Natural Rubber300x300x8t1.1-30~50Standard Type
1 Piece(s)Available

8 Days or more

1060Chloroprene Rubber300x300x8t1.1-10~70Standard Type
1 Piece(s)Available

8 Days or more

1060Natural Rubber300x300x10t1.1-30~50Standard Type
1 Piece(s)Available

8 Days or more

1060Chloroprene Rubber300x300x10t1.1-10~70Standard Type
1 Piece(s)Available

8 Days or more

1075Natural Rubber305x305x20t1.0-30~50Standard Type
1 Piece(s)Available

8 Days or more

1075Chloroprene Rubber305x305x20t1.0-10~70Standard Type
1 Piece(s)Available

8 Days or more

1050Natural Rubber100x1000x10t0.6-30~50Standard Type
1 Piece(s)Available

8 Days or more

1050Natural Rubber100x5000x10t0.6-30~50Adhesive type
1 Piece(s)Available

8 Days or more

1050Natural Rubber150x1000x10t0.6-30~50Standard Type
1 Piece(s)Available

8 Days or more

1050Natural Rubber150x5000x10t0.6-30~50Adhesive type
1 Piece(s)Available

8 Days or more

1050Natural Rubber300x1000x10t0.6-30~50Standard Type
1 Piece(s)Available

8 Days or more

1050Natural Rubber100x1000x15t0.3-30~50Standard Type
1 Piece(s)Available

8 Days or more

1050Natural Rubber100x5000x15t0.3-30~50Adhesive type
1 Piece(s)Available

8 Days or more

1050Natural Rubber150x1000x15t0.3-30~50Standard Type
1 Piece(s)Available

8 Days or more

1050Natural Rubber150x5000x15t0.3-30~50Adhesive type
1 Piece(s)Available

8 Days or more

1050Natural Rubber300x1000x15t0.3-30~50Standard Type

Loading...

  1. 1

Basic Information

Type Antivibration Pads

Additional Products in this Category

Tech Support