(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Built-in quake-proof stopper. Minimizes installation space.
Part Number
Configured Part Number is shown.
Part Number |
---|
SB-50 |
SB-60 |
SB-80 |
Loading...
Types | Anti-vibration Rubber | Application | Cushion / Vibration Damping Proofing | Usage Characteristic | Standard |
---|---|---|---|---|---|
Types of connection | Threaded Plate | Connection screw M | M12 | Types of Anti vibration Rubber | Round shape |
Height H(mm) | 40 | Materials of Vibration Proofer | Natural Rubber | Color | Black |
Ambient Operating Temperature(℃) | ~50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy