(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Kanalock (cost performance product) KPL300 type (KPL30010X13)

Kanalock (cost performance product) KPL300 type KPL30010X13
  • Volume Discount

•Tightening Method: Mechanical Type (Wedge Type)
•Tightening Structure: Tapered Sleeve Type
•Type: Sleeve
•Centering Feature: Not Self-Centering
•Body Material: Steel

PDF

Part Number

Configured Part Number is shown.

KPL30010X13

 
Part Number
KPL30010X13
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Bore Dia. d
(Ø)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
1 Piece(s)Available

13 Days or more

102.0 to 20.06.91.35

Loading...

  1. 1

Basic Information

Type Sleeve Centering Feature Not Self-Centering Body Material Steel
Surface Treatment None Tightening Structure Tapered Sleeve Type Tightening Method Mechanical Type (Wedge Type)

Please check the type/dimensions/specifications of the part KPL30010X13 in the Kanalock (cost performance product) KPL300 type series.

Products like this...

Part Number
KPL30012X15
KPL30013X16
KPL30014X18
KPL30016X20
KPL30017X21
KPL30018X22
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Bore Dia. d
(Ø)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
1 Piece(s)Available

8 Days or more

122.0 to 20.0101.65
1 Piece(s)Available

13 Days or more

132.0 to 20.0111.8
1 Piece(s)Available

13 Days or more

142.0 to 20.0202.85
1 Piece(s)Available

13 Days or more

1620.1 to 50.0263.25
1 Piece(s)Available

13 Days or more

1720.1 to 50.0293.45
1 Piece(s)Available

13 Days or more

1820.1 to 50.0333.65

Additional Products in this Category

Tech Support