(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Double Idler Sprockets

Standard Double Idler Sprockets
  • Volume Discount

•Type : Idlers
•Shape : Shape C
•Material : Steel
For complete product overview and details on Standard Double Idler Sprockets see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WID35C16D10
WID35C16D12
WID35C18D15
WID35C21D17
WID35C25D20
WID40C13D12
WID40C15D15
WID40C17D17
WID40C19D20
WID50C12D12
WID50C13D15
WID50C15D17
WID50C17D20
WID60C11D12
WID60C11D15
WID60C13D17
WID60C14D20
WID80C9D15
WID80C10D17
WID80C11D20
Part NumberMinimum order quantityVolume DiscountDays to Ship Chain No. Number of Teeth
(T)
Shaft Hole Dia. d
(mm)
1 Piece(s)Available

13 Days or more

351610
1 Piece(s)Available

13 Days or more

351612
1 Piece(s)Available

13 Days or more

351815
1 Piece(s)Available

13 Days or more

352117
1 Piece(s)Available

8 Days or more

352520
1 Piece(s)Available

13 Days or more

401312
1 Piece(s)Available

13 Days or more

401515
1 Piece(s)Available

13 Days or more

401717
1 Piece(s)Available

12 Days or more

401920
1 Piece(s)Available

13 Days or more

501212
1 Piece(s)Available

13 Days or more

501315
1 Piece(s)Available

13 Days or more

501517
1 Piece(s)Available

8 Days or more

501720
1 Piece(s)Available

13 Days or more

601112
1 Piece(s)Available

8 Days or more

601115
1 Piece(s)Available

13 Days or more

601317
1 Piece(s)Available

8 Days or more

601420
1 Piece(s)Available

13 Days or more

80915
1 Piece(s)Available

13 Days or more

801017
1 Piece(s)Available

8 Days or more

801120

Loading...

  1. 1

Basic Information

Shape C Shape Type Idler Number of Tracks 1
Material Steel Chain Type Standard Shaft Type Built-in bearing double
Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support