(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Roller Chain Sprockets - Stainless Steel, A-Type, 50 Chain (SUS50A10)

Roller Chain Sprockets - Stainless Steel, A-Type, 50 Chain SUS50A10
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 50B (5/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape A

PDF

Part Number

Configured Part Number is shown.

SUS50A10

 
Part Number
SUS50A10
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

101011

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Chain No. 50 Number of Tracks 1
Material Stainless Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Please check the type/dimensions/specifications of the part SUS50A10 in the Roller Chain Sprockets - Stainless Steel, A-Type, 50 Chain series.

Products like this...

Part Number
SUS50A11
SUS50A12
SUS50A13
SUS50A14
SUS50A15
SUS50A16
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

121113
1 Piece(s)Available

13 Days or more

121213
1 Piece(s)Available

13 Days or more

121313
1 Piece(s)Available

13 Days or more

121413
1 Piece(s)Available

13 Days or more

121513
1 Piece(s)Available

34 Days or more

141615

Additional Products in this Category

Tech Support