(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material : Steel
•Shape : Shape B, Shape K
•Shaft Bore Config. : Round hole
For complete product overview and details on K Standard Pinion Gear (Module 1.5) Full-Depth Tooth, Pressure Angle 20° see the sections below:
Material | Steel | Heat Treatment | No | Surface Treatment | Black oxide finish |
---|---|---|---|---|---|
Shaft Bore Config. | Round hole | Ground Tooth | No | Backlash | Presence |
Bearing | No | Tooth Width T(mm) | 15 | Shaft hole tolerance | H7 |
Accuracy(Old JIS) | Class 8 | Material (Details) | Carbon Steel for Mechanical Structure |
Please check the type/dimensions/specifications of the part M1.5B12 in the K Standard Pinion Gear (Module 1.5) Full-Depth Tooth, Pressure Angle 20° series.
Part Number |
---|
M1.5B13 |
M1.5B14 |
M1.5B15 |
M1.5B16 |
M1.5B17 |
M1.5B19 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy