(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C Type Stop Ring (C Ring)For Hole【1-300 Pieces Per Package】

C Type Stop Ring (C Ring)For Hole
  • Volume Discount

•Type: Internal
•Product Type: Retaining Ring
•Shape: C shape retaining ring for hole
•Material: Stainless Steel (SUS304-CSP)
•Retaining Ring Type: Internal

PDF

Part Number

Configured Part Number is shown.

 
Part Number
117020117010
117020117011
117020117012
117020117013
117020117014
117020117015
117020117016
117020117017
117020117018
117020117019
117020117020
117020117021
117020117022
117020117023
117020117024
117020117025
117020117028
117020117030
117020117032
117020117034
117020117035
117020117036
117020117037
117020117038
117020117040
117020117042
117020117045
117020117046
117020117047
117020117048
117020117050
117020117052
117020117055
117020117056
117020117058
117020117060
117020117062
117020117063
117020117068
117020117070
117020117072
117020117075
117020117078
117020117080
117020117082
117020117085
117020117088
117020117090
117020117092
117020117095
117020117098
117020117100
117020117102
117020117105
117020117110
117020117112
117020117115
117020117120
117020117125
117020117130
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size/For Bore Size
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
1 Piece(s)Available

8 Days or more

10101010.4Low Quantity (can be purchased from one)10
1 Piece(s)Available

8 Days or more

10111111.4Low Quantity (can be purchased from one)11
1 Piece(s)Available

8 Days or more

10121212.5Low Quantity (can be purchased from one)12
1 Piece(s)Available

8 Days or more

10131313.6Low Quantity (can be purchased from one)13
1 Piece(s)Available

8 Days or more

10141414.6Low Quantity (can be purchased from one)14
1 Piece(s)Available

8 Days or more

10151515.7Low Quantity (can be purchased from one)15
1 Piece(s)Available

8 Days or more

10161616.8Low Quantity (can be purchased from one)16
1 Piece(s)Available

8 Days or more

10171717.8Low Quantity (can be purchased from one)17
1 Piece(s)Available

8 Days or more

10181819Low Quantity (can be purchased from one)18
1 Piece(s)Available

8 Days or more

10191920Low Quantity (can be purchased from one)19
1 Piece(s)Available

8 Days or more

10202021Low Quantity (can be purchased from one)20
1 Piece(s)Available

8 Days or more

10212122Low Quantity (can be purchased from one)21
1 Piece(s)Available

8 Days or more

10222223Low Quantity (can be purchased from one)22
1 Piece(s)Available

8 Days or more

10232323.5Low Quantity (can be purchased from one)23
1 Piece(s)Available

8 Days or more

10242425.2Low Quantity (can be purchased from one)24
1 Piece(s)Available

8 Days or more

10252526.2Low Quantity (can be purchased from one)25
1 Piece(s)Available

8 Days or more

10282829.4Low Quantity (can be purchased from one)28
1 Piece(s)Available

8 Days or more

10303031.4Low Quantity (can be purchased from one)30
1 Piece(s)Available

8 Days or more

10323233.7Low Quantity (can be purchased from one)32
1 Piece(s)Available

8 Days or more

10343435.7Low Quantity (can be purchased from one)34
1 Piece(s)Available

8 Days or more

10353537Low Quantity (can be purchased from one)35

300 Pieces Per Package

1 Pack(s)Available

12 Days or more

10363638Box/package36
1 Piece(s)Available

8 Days or more

10373739Low Quantity (can be purchased from one)37
1 Piece(s)Available

8 Days or more

10383840Low Quantity (can be purchased from one)38
1 Piece(s)Available

8 Days or more

10404042.5Low Quantity (can be purchased from one)40
1 Piece(s)Available

8 Days or more

10424244.5Low Quantity (can be purchased from one)42
1 Piece(s)Available

8 Days or more

10454547.5Low Quantity (can be purchased from one)45
1 Piece(s)Available

8 Days or more

10464648.5Low Quantity (can be purchased from one)46
1 Piece(s)Available

8 Days or more

10474749.5Low Quantity (can be purchased from one)47
1 Piece(s)Available

8 Days or more

10484850.5Low Quantity (can be purchased from one)48
1 Piece(s)Available

8 Days or more

10505053Low Quantity (can be purchased from one)50
1 Piece(s)Available

8 Days or more

10525255Low Quantity (can be purchased from one)52
1 Piece(s)Available

8 Days or more

10555558Low Quantity (can be purchased from one)55
1 Piece(s)Available

8 Days or more

10565659Low Quantity (can be purchased from one)56
1 Piece(s)Available

8 Days or more

10585861Low Quantity (can be purchased from one)58
1 Piece(s)Available

8 Days or more

10606063Low Quantity (can be purchased from one)60
1 Piece(s)Available

8 Days or more

10626265Low Quantity (can be purchased from one)62
1 Piece(s)Available

8 Days or more

10636366Low Quantity (can be purchased from one)63
1 Piece(s)Available

8 Days or more

10686871Low Quantity (can be purchased from one)68
1 Piece(s)Available

8 Days or more

10707073Low Quantity (can be purchased from one)70
1 Piece(s)Available

8 Days or more

10727275Low Quantity (can be purchased from one)72
1 Piece(s)Available

8 Days or more

10757578Low Quantity (can be purchased from one)75
1 Piece(s)Available

8 Days or more

10787881Low Quantity (can be purchased from one)78
1 Piece(s)Available

8 Days or more

10808083.5Low Quantity (can be purchased from one)80

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10828285.5Box/package82

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10858588.5Box/package85

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10888891.5Box/package88

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10909093.5Box/package90

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10929295.5Box/package92

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10959598.5Box/package95

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

109898101.5Box/package98

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10100100103.5Box/package100

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10102102106Box/package102

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10105105109Box/package105

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10110110114Box/package110

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10112112116Box/package112

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10115115119Box/package115

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10120120124Box/package120

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10125125129Box/package125

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10130130134Box/package130

Loading...

Basic Information

Type Thrust Direction Mount (for Hole) Shape C shape retaining ring for hole Material Stainless Steel (SUS304-CSP)
Retaining Ring Type Inner Wheel Stopper Attaching Style Standard Product Types Retaining Ring
Surface Treatment Gloss finishing

Additional Products in this Category

Tech Support