(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Diameter C Type Stop Ring (C Ring)For Shaft

Small Diameter C Type Stop Ring (C Ring)For Shaft
  • Volume Discount

•Product Type: Retaining Ring
•Material: Stainless Steel (SUS304-CSP)
•Min. Qty of Sale: Sold Individually (No min. qty)
•Attaching Style: Standard
•Surface Treatment: Gloss finishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
151020150025
151020150031
151020150037
151020151012
151020151015
151020151018
151020151019
151020151023
151020151027
151020151031
151020151035
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Shape For Shaft Size/For Bore Size
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Retaining Ring Type Shaft/Hole/Groove Dia.(Reference)
(mm)
1 Piece(s)Available

8 Days or more

10Thrust Direction Mount (for Hole)[C Shape (For Hole)] C shape retaining ring for hole6.46.46.7Inner Wheel Stopper6.4
1 Piece(s)Available

9 Days or more

10Thrust Direction Mount (for Hole)[C Shape (For Hole)] C shape retaining ring for hole888.4Inner Wheel Stopper8
1 Piece(s)Available

8 Days or more

10Thrust Direction Mount (for Hole)[C Shape (For Hole)] C shape retaining ring for hole9.59.510Inner Wheel Stopper9.5
1 Piece(s)Available

8 Days or more

10Thrust Direction Mount (for Shaft)[C Shape (For Shaft)] C-shaped retaining ring for axis3.23.23Outer Ring Stopper3.2
1 Piece(s)Available

8 Days or more

10Thrust Direction Mount (for Shaft)[C Shape (For Shaft)] C-shaped retaining ring for axis443.8Outer Ring Stopper4
1 Piece(s)Available

8 Days or more

10Thrust Direction Mount (for Shaft)[C Shape (For Shaft)] C-shaped retaining ring for axis4.84.84.5Outer Ring Stopper4.8
1 Piece(s)Available

8 Days or more

10Thrust Direction Mount (for Shaft)[C Shape (For Shaft)] C-shaped retaining ring for axis554.7Outer Ring Stopper5
1 Piece(s)Available

8 Days or more

10Thrust Direction Mount (for Shaft)[C Shape (For Shaft)] C-shaped retaining ring for axis665.7Outer Ring Stopper6
1 Piece(s)Available

8 Days or more

10Thrust Direction Mount (for Shaft)[C Shape (For Shaft)] C-shaped retaining ring for axis776.5Outer Ring Stopper7
1 Piece(s)Available

8 Days or more

10Thrust Direction Mount (for Shaft)[C Shape (For Shaft)] C-shaped retaining ring for axis887.4Outer Ring Stopper8
1 Piece(s)Available

8 Days or more

10Thrust Direction Mount (for Shaft)[C Shape (For Shaft)] C-shaped retaining ring for axis998.4Outer Ring Stopper9

Loading...

  1. 1

Basic Information

Material Stainless Steel (SUS304-CSP) Min. Qty of Sale Low Quantity (can be purchased from one) Attaching Style Standard
Product Types Retaining Ring Surface Treatment Gloss finishing

Additional Products in this Category

Tech Support