(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

POSI LOCK G (PSL-G-19)

POSI LOCK G PSL-G-19
  • Volume Discount

•Tightening Method: Mechanical Type (Wedge Type)
•Tightening Structure: Double Cone Type
•Type: Straight
•Body Material: Steel
•Clamping Bolt Type: Hexagon socket head bolt

PDF

Part Number

Configured Part Number is shown.

PSL-G-19

Part Number
PSL-G-19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(Ø)
Allowable Torque Range
(N•m)
Surface Treatment Hub Dia. D1
(Ø)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Overall Length W
(mm)
Outer Dia. A
(Ø)
1 Piece(s)Available

18 Days or more

1019200.1~300.0NA4728930.52047

Loading...

  1. 1

Basic Information

Type Straight Body Material Steel Tightening Structure Double Cone Type
Tightening Method Mechanical type Clamping bolt types Hexagon socket head bolt

Please check the type/dimensions/specifications of the part PSL-G-19 in the POSI LOCK G series.

Products like this...

Part Number
PSL-G-100
PSL-G-110
PSL-G-120
PSL-G-19-C
PSL-G-20
PSL-G-20-C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(Ø)
Allowable Torque Range
(N•m)
Surface Treatment Hub Dia. D1
(Ø)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Overall Length W
(mm)
Outer Dia. A
(Ø)
1 Piece(s)Available

18 Days or more

1010010000.1~300000.0NA1451010020233145
1 Piece(s)Available

18 Days or more

1011010000.1~300000.0NA1551110020233155
1 Piece(s)Available

18 Days or more

1012010000.1~300000.0NA1651350022533165
1 Piece(s)Available

16 Days or more

1019200.1~300.0Electroless Nickel4728930.52047
1 Piece(s)Available

10 Days or more

1020300.1~500.0NA4730530.52047
1 Piece(s)Available

22 Days or more

1020300.1~500.0Electroless Nickel4730530.52047

Additional Products in this Category

Tech Support