(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mechanical Lock MKA Rust-proof Standard Electroless Nickel Plating Specifications (MKA-8-21)

Mechanical Lock MKA Rust-proof Standard Electroless Nickel Plating Specifications MKA-8-21
  • Volume Discount

•Tightening Method: Mechanical Type (Wedge Type)
•Tightening Structure: Single Cone Type
•Type: Flanged
•Number Of Tightening Bolts: Multiple Pieces
•Centering Feature: Self-Centering

PDF

Part Number

Configured Part Number is shown.

MKA-8-21

 
Part Number
MKA-8-21
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(Ø)
Allowable Torque Range
(N•m)
Hub Dia. D1
(Ø)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Min. Hub O.D. D2 (for 1035 Carbon Steel)
(Ø)
Overall Length W
(mm)
Outer Dia. A
(Ø)
1 Piece(s)Available

8 Days or more

108-2116.64.12814.623.5

Loading...

  1. 1

Basic Information

Type Flange Centering Feature Available Surface Treatment Electroless Nickel
Tightening Structure Single cone type Tightening Method Mechanical (Wedge Type) Number of Tightening Bolts Multiple

Please check the type/dimensions/specifications of the part MKA-8-21 in the Mechanical Lock MKA Rust-proof Standard Electroless Nickel Plating Specifications series.

Products like this...

Part Number
MKA-10-23
MKA-11-24
MKA-12-26
MKA-14-28
MKA-15-29
MKA-16-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(Ø)
Allowable Torque Range
(N•m)
Hub Dia. D1
(Ø)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Min. Hub O.D. D2 (for 1035 Carbon Steel)
(Ø)
Overall Length W
(mm)
Outer Dia. A
(Ø)
1 Piece(s)Available

8 Days or more

1010-2319.63.93014.825.5
1 Piece(s)Available

8 Days or more

101120.1~50.02422.543115.826.5
1 Piece(s)Available

8 Days or more

101220.1~50.02636.25.9351828.5
1 Piece(s)Available

8 Days or more

101450.1~70.02850.97.2371830.5
1 Piece(s)Available

8 Days or more

101550.1~70.02954.87.2391931.5
1 Piece(s)Available

8 Days or more

101650.1~70.03058.87.34019.633

Additional Products in this Category

Tech Support