(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fitlink Roller Chain (Standard Roller Chain) Single-Row (Part Numbers)

Fitlink Roller Chain (Standard Roller Chain) Single-Row
  • Volume Discount

•Material : Steel
For complete product overview and details on Fitlink Roller Chain (Standard Roller Chain) Single-Row see the sections below:

PDF

Part Number

Configured Part Number is shown.

FT60-118J

 
Part Number
FT60-118J
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Number Pitch Material Max. Allowed Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code
1 Piece(s)Available

9 Days or more

10-19.05Steel~99601Rivet type118 (jl included)41.2-11.9112.7118No. 60 of Roller Chain41.213256410-9490

Loading...

  1. 1

Basic Information

Type Standard Chains Number of Tracks 1

Please check the type/dimensions/specifications of the part FT60-118J in the Fitlink Roller Chain (Standard Roller Chain) Single-Row series.

Products like this...

Part Number
100-OL
120-JL
120-OL
FT60-120J
FT60-122J
FT60-124J
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Number Pitch Material Max. Allowed Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code
1 Piece(s)Available

8 Days or more

-100-Steel------OL(Offset Link)--------
1 Piece(s)Available

8 Days or more

-120-Steel------JL (Joint Link)--------
1 Piece(s)Available

13 Days or more

-120-Steel------OL(Offset Link)--------
1 Piece(s)Available

9 Days or more

10-19.05Steel~99601Rivet type120 (jl included)41.2-11.9112.7120No. 60 of Roller Chain41.213311.2410-9503
1 Piece(s)Available

9 Days or more

10-19.05Steel~99601Rivet type122 (jl included)41.2-11.9112.7122No. 60 of Roller Chain41.213366.3410-9511
1 Piece(s)Available

9 Days or more

10-19.05Steel~99601Rivet type124 (jl included)41.2-11.9112.7124No. 60 of Roller Chain41.213421.5410-9520

Additional Products in this Category

Tech Support