(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fitlink Roller Chain (Standard Roller Chain) Single-Row (Part Numbers)

Fitlink Roller Chain (Standard Roller Chain) Single-Row
  • Volume Discount

•Material : Steel
For complete product overview and details on Fitlink Roller Chain (Standard Roller Chain) Single-Row see the sections below:

PDF

Part Number

Configured Part Number is shown.

FT40-48J

 
Part Number
FT40-48J
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Number Pitch Material Max. Allowed Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code
1 Piece(s)Available

9 Days or more

10-12.7Steel~99401Rivet type48 (jl included)18.1-7.927.9548No. 40 of Roller Chain18.11366410-8141

Loading...

  1. 1

Basic Information

Type Standard Chains Number of Tracks 1

Please check the type/dimensions/specifications of the part FT40-48J in the Fitlink Roller Chain (Standard Roller Chain) Single-Row series.

Products like this...

Part Number
100-OL
120-JL
120-OL
FT40-4J
FT40-50J
FT40-52J
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Number Pitch Material Max. Allowed Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code
1 Piece(s)Available

8 Days or more

-100-Steel------OL(Offset Link)--------
1 Piece(s)Available

8 Days or more

-120-Steel------JL (Joint Link)--------
1 Piece(s)Available

13 Days or more

-120-Steel------OL(Offset Link)--------
1 Piece(s)Available

9 Days or more

10-12.7Steel~99401Rivet type4 (jl included)18.1-7.927.954No. 40 of Roller Chain18.1130.5410-8159
1 Piece(s)Available

9 Days or more

10-12.7Steel~99401Rivet type50 (jl included)18.1-7.927.9550No. 40 of Roller Chain18.11381.3410-8167
1 Piece(s)Available

9 Days or more

10-12.7Steel~99401Rivet type52 (jl included)18.1-7.927.9552No. 40 of Roller Chain18.11396.5410-8175

Additional Products in this Category

Tech Support