(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Fitlink Roller Chain (Standard Roller Chain) Single-Row (Part Numbers)

Fitlink Roller Chain (Standard Roller Chain) Single-Row
  • Volume Discount

•Material : Steel
For complete product overview and details on Fitlink Roller Chain (Standard Roller Chain) Single-Row see the sections below:

PDF

Part Number

Configured Part Number is shown.

FT50-64J

 
Part Number
FT50-64J
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Number Pitch Material Max. Allowed Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code
1 Piece(s)Available

9 Days or more

10-15.875Steel~99501Rivet type64 (jl included)29.9-10.169.5364No. 50 of Roller Chain29.911010.1410-9198

Loading...

  1. 1

Basic Information

Type Standard Chains Number of Tracks 1

Please check the type/dimensions/specifications of the part FT50-64J in the Fitlink Roller Chain (Standard Roller Chain) Single-Row series.

Products like this...

Part Number
100-OL
120-JL
120-OL
FT50-66J
FT50-68J
FT50-6J
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Number Pitch Material Max. Allowed Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code
1 Piece(s)Available

8 Days or more

-100-Steel------OL(Offset Link)--------
1 Piece(s)Available

8 Days or more

-120-Steel------JL (Joint Link)--------
1 Piece(s)Available

13 Days or more

-120-Steel------OL(Offset Link)--------
1 Piece(s)Available

9 Days or more

10-15.875Steel~99501Rivet type66 (jl included)29.9-10.169.5366No. 50 of Roller Chain29.911041.6410-9201
1 Piece(s)Available

9 Days or more

10-15.875Steel~99501Rivet type68 (jl included)29.9-10.169.5368No. 50 of Roller Chain29.911073.2410-9210
1 Piece(s)Available

9 Days or more

10-15.875Steel~99501Rivet type6 (jl included)29.9-10.169.536No. 50 of Roller Chain29.9194.7410-9228

Additional Products in this Category

Tech Support