(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless steel chain

Stainless steel chain
  • Volume Discount

Hollow pin chains are chains connected by hollow pins. The attachment is easy to install because the pin is hollow. Equal to JIS standards and nibai pitch roller chain standards

[Features]
· Hollow pin chains are chains connected by hollow pins.
· Attachment is easy to install because the pin is hollow.
· Hollow pin chain is JIS standard, identical to standard roller chain and nibai pitch roller chain, and so use standard product sprocket.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
40HP-SUSJL
50HP-SUSJL
60HP-SUSJL
C2040HP-SUSJL
C2050HP-SUSJL
C2060HP-SUSJL
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Number
1 Piece(s)Available

14 Days or more

40HP-SUS
1 Piece(s)Available

13 Days or more

50HP-SUS
1 Piece(s)Available

13 Days or more

60HP-SUS
1 Piece(s)Available

13 Days or more

C2040HP-SUS
1 Piece(s)Available

13 Days or more

C2050HP-SUS
1 Piece(s)Available

13 Days or more

C2060HP-SUS

Loading...

  1. 1

Basic Information

Type Standard Chains Material Stainless Steel Only joining link JL (Joint Link)

Additional Products in this Category

Tech Support