(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange for Timing Pulley - Stainless steel, thickness 1.0 mm, series MXL, XL, L, S2M, S3M, S5M, T5, T10.【2 Pieces Per Package】

Flange for Timing Pulley - Stainless steel, thickness 1.0 mm, series MXL, XL, L, S2M, S3M, S5M, T5, T10.
  • Volume Discount

•Type : Flange
For complete product overview and details on K Timing Pulley Flange - Stainless Steel, 1.0mm Thickness, MXL / XL /S2M / S3M / S5M / T5 / T10 Series (Katayama Chain) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KTS101306
KTS101508
KTS101610
KTS101811
KTS102012
KTS102312
KTS102313
KTS102513
KTS102514
KTS102616
KTS102818
KTS103120
KTS103322
KTS103522
KTS103826
KTS104028
KTS104328
KTS104432
KTS104734
KTS104836
KTS105136
KTS105441
KTS105539
KTS105741
KTS106141
KTS106550
KTS106950
KTS107453
KTS107858
KTS108363
KTS108666
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(mm)

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

13

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

15

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

16

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

18

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

20

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

23

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

23

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

25

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

25

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

26

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

28

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

31

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

33

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

35

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

38

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

40

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

43

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

44

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

47

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

48

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

51

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

54

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

55

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

57

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

61

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

65

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

69

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

74

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

78

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

83

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

86

Loading...

  1. 1

Basic Information

Type Flange

Additional Products in this Category

Tech Support